無停電電源装置|Japan
These are navigation links to move inside this page.
FAQ
送出レベルの変更の仕方が知りたい。
対象機種 MD24HS
MD24HSの送出レベルは、本体のDIPスイッチから設定を行います。送出レベルは-8〜-15dBmの範囲で変更が可能です。工場出荷時は-15dBmです。
設定スイッチ | 3-1 | 3-2 | 3-3 | 3-4 |
レベル-15 | OFF | OFF | OFF | OFF |
-14 | ON | OFF | OFF | OFF |
-13 | OFF | ON | OFF | OFF |
-12 | ON | ON | OFF | OFF |
-11 | OFF | OFF | ON | OFF |
-10 | ON | OFF | ON | OFF |
- 9 | OFF | ON | ON | OFF |
- 8 | ON | ON | ON | OFF |