無停電電源装置|Japan
These are navigation links to move inside this page.
6. NetScreenと接続(片側動的IPの場合)
接続例
Netscreen5XP(Ver3.0.2r3.0)あるいはNetscreen25とMR104DV(ファーム1722)との接続例です。
センター側ののネットワーク(192.168.100.0/24)と拠点側のネットワーク(192.168.200.0/24)をIKE接続します。プロバイダーとの契約がセンター側は、固定IPアドレスで拠点側は、動的IPアドレスを使用しています。
センタ-側 NetScreenの設定 (固定IP)
以下のコンフィグレーションの設定を参考にしてください。
set interface trust ip 192.168.100.1 255.255.255.0
set interface untrust ip *.*.*.100 *.*.*.*
set interface untrust gateway *.*.*.*
set address untrust "104DV" 192.168.200.0 255.255.255.0
set address trust "Netscreen" 192.168.100.0 255.255.255.0
set ike gateway "104DV" ip 0.0.0.0 id "omron" Aggr
local-id "omron" preshare "123" proposal "pre-g2-des-md5"
set vpn "104DV" id 1 gateway "104DV" no-replay tunnel
idletime 0 proposal "nopfs-esp-des-md5"
set vpn "104DV" monitor
set ike id-mode subnet
set policy id 0 outgoing "Netscreen" "104DV" "ANY"
Tunnel vpn "104DV" id 2 log
set policy id 1 incoming "104DV" "Netscreen" "ANY"
Tunnel vpn "104DV" id 2 log
拠点側 MR104DV の設定(動的IP)