無停電電源装置|Japan
These are navigation links to move inside this page.
5.NetScreenと接続(両側固定IPの場合)
接続例
NetScreen5XP(Ver3.0.2r3.0)あるいはNetScreen25とMR104DV(ファーム1722)との接続例です。
センター側のネットワーク(192.168.100.0/24)と拠点側のネットワーク(192.168.200.0/24)をIKE接続します。プロバイダーとの契約がセンター側,拠点側ともに固定IPアドレスを使用しています。
センタ-側 NetScreenの設定(固定IP)
以下のコンフィグレーションの設定を参考にしてください。
set interface trust ip 192.168.100.1 255.255.255.0
set interface untrust ip *.*.*.100 *.*.*.*
set interface untrust gateway *.*.*.*
set address untrust "104DV" 192.168.200.0 255.255.255.0
set address trust "Netscreen" 192.168.100.0 255.255.255.0
set ike gateway "104DV" ip ×.×.×.200 Main preshare "123" proposal "pre-g2-des-md5"
set vpn "104DV" id 1 gateway "104DV"
no-replay tunnel idletime 0 proposal "nopfs-esp-des-md5"
set vpn "104DV" monitor
set ike id-mode subnet
set policy id 0 outgoing "Netscreen" "104DV" "ANY"
Tunnel vpn "104DV" id 2 log
set policy id 1 incoming "104DV" "Netscreen" "ANY"
Tunnel vpn "104DV" id 2 log
拠点側 MR104DV の設定(固定IP)