Image Recognition Solutions
High-Precision Text Recognition / Extraction Technology

Embedded-type Multi-lingual OCR Engine  Mobile OmCR

System Requirements

Operating Environment

Provided format
  • Binary object format
Supported platforms
  • 32 bit/64 bit CPU
  • Various OS supported (Android™, iOS Linux, Symbian, WindowsMobile, etc.)
Resources
  • CPU: ARM9 200 MHz or equivalent specifications are recommended
  • ROM size
    Program: 970 KB (32 bit, in the case of Windows)
    OCR dictionary: English symbols 0.2 MB / Japanese + English symbols 1.8 MB / Refer to separate chart for other languages
  • Heap memory
    Working memory: Approx. 2.4 MB (if image size is UXGA, this is increased due to image size)
    Input image storage space: Approx. 2.0 MB (if image size is UXGA, this is dependent on the image size)
    Temporary space for rotating images: Approx. 2.0 MB (only necessary if automatically determining business card direction using the business card reader)
    Deployment space for OCR dictionaries, etc.: Refer to separate chart. Note: Not necessary if accessing directly from ROM.

Dictionary size, etc.

Dictionary size, etc.

Note: Character numbers and vocabulary numbers can be added and deleted, etc.

Note: The sizes of reference dictionaries for dictionaries is approximate. Sizes will increase or decrease depending on vocabulary numbers and displayed contents.

Click for product inquiries and questions

Inquiries
welcome
corporate customer
Contact

Please select "MobileOmCR"

+81-3-6718-3712
(Japanese language only)

+81-3-6718-3713

Business hours: 9:00-17:30
(except Saturdays, Sundays and public holidays)

Personnel Division:Information Technology Business Unit Sales Management Department Smart Device Sales Group

Shinagawa Front Building 7F, 2-3-13, Konan, Minato-ku, Tokyo 108-0075, Japan